知识搜索
下载文档 () / 20
动力,因我们而不同*

XJG64 SA

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Copper-free aluminum, 4" maximum conduit movement, 2" trade size

常用规格

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJG64 SA
UPC
782274915920
Product Length/Depth
8.75 in
Product Height
4.38 in
Product Width
4.38 in
Product Weight
3.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Expansion
Conduit type
Rigid/IMC
Trade size
2"
Conduit movement - max
4"
Material
Copper-free aluminum

导出产品规格