Eaton Crouse-Hinds series XJGD expansion/deflection coupling
XJGD104

XJGD104

Eaton Crouse-Hinds series XJGD expansion/deflection coupling, Steel, 4"
XJGD104 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series XJGD expansion/deflection coupling
Catalog Number
XJGD104
UPC
782274130842
Product Length/Depth
21.97 in
Product Height
6.75 in
Product Width
6.75 in
Product Weight
35 lb

产品规格

Type
Expansion/deflection
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.