Eaton Crouse-Hinds series XJGD expansion/deflection coupling
XJGD34

XJGD34

Eaton Crouse-Hinds series XJGD expansion/deflection coupling, Steel, 1"
XJGD34 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series XJGD expansion/deflection coupling
Catalog Number
XJGD34
UPC
782274130767
Product Length/Depth
16.26 in
Product Height
3.63 in
Product Width
3.63 in
Product Weight
9 lb

产品规格

Type
Expansion/deflection
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.