| Product Name |
Eaton Bussmann series high speed north american fuse
|
| Catalog Number |
XL50F500A
|
| UPC |
051712569408
|
| Product Length/Depth |
83.82 mm
|
| Product Height |
160.02 mm
|
| Product Width |
635 mm
|
| Product Weight |
230.8 g
|
| Compliances |
RoHS Compliant
CE |
| Certifications |
UL 248-13
|
| Amperage Rating |
500 A
|
| Fuse indicator |
Other
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Construction size |
Other
|
| Voltage rating |
500 V
|