| Product Name |
Eaton Bussmann series high speed north american fuse
|
| Catalog Number |
XL70F300
|
| UPC |
051712843362
|
| Product Length/Depth |
39 mm
|
| Product Height |
39 mm
|
| Product Width |
129 mm
|
| Product Weight |
262.6 g
|
| Compliances |
RoHS Compliant
CE |
| Certifications |
UL 248-13
|
| Amperage Rating |
300 A
|
| Fuse indicator |
Other
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Construction size |
Other
|
| Voltage rating |
700 V
|