| Product Name |
Eaton Crouse-Hinds series Ex-CELL enclosure
|
| Catalog Number |
XLHPS2315130
|
| Product Length/Depth |
127 mm
|
| Product Height |
229 mm
|
| Product Width |
152 mm
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC |
| NEC hazardous rating |
Class II, Division 2
Class I, Division 2 Class I, Zone 1 |
| IECEx/ATEX hazardous rating |
Zone 22
|
| NEMA Rating |
4
3S |
| Type |
Horizontal lugs
|
| Amperage Rating |
400A
|
| Voltage rating |
690 Vac/Vdc
|
| Enclosure size |
229 x 152 x 127 mm
|
| Material |
Painted mild steel
|
| Fixing center horizontal |
208 mm
|
| Fixing center vertical |
152 mm
|
| Number of gland plates |
0
|