| Product Name |
Eaton Crouse-Hinds series Ex-CELL enclosure
|
| Catalog Number |
XLHPS3020150
|
| Product Length/Depth |
152 mm
|
| Product Height |
305 mm
|
| Product Width |
203 mm
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
NEC/CEC |
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 2 |
| IECEx/ATEX hazardous rating |
Zone 22
|
| NEMA Rating |
3S
4 |
| Type |
Horizontal lugs
|
| Amperage Rating |
400A
|
| Voltage rating |
690 Vac/Vdc
|
| Enclosure size |
305 x 203 x 152 mm
|
| Material |
Painted mild steel
|
| Fixing center horizontal |
259 mm
|
| Fixing center vertical |
230 mm
|
| Number of gland plates |
0
|