| Product Name |
Eaton Crouse-Hinds series Ex-CELL enclosure
|
| Catalog Number |
XLHPS4050151
|
| Product Length/Depth |
152 mm
|
| Product Height |
406 mm
|
| Product Width |
508 mm
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC |
| NEC hazardous rating |
Class II, Division 2
Class I, Zone 1 Class I, Division 2 |
| IECEx/ATEX hazardous rating |
Zone 22
|
| NEMA Rating |
3S
4 |
| Type |
Horizontal lugs
|
| Amperage Rating |
400A
|
| Voltage rating |
690 Vac/Vdc
|
| Enclosure size |
406 x 508 x 152 mm
|
| Material |
Painted mild steel
|
| Fixing center horizontal |
564 mm
|
| Fixing center vertical |
267 mm
|
| Number of gland plates |
1
|