下载文档 () / 20
动力,因我们而不同*

XLHS14050204

Eaton Crouse-Hinds series Ex-CELL enclosure, 400A, 406 x 508 x 203 mm enclosure size, 564 mm horizontal fixing center, 267 mm vertical fixing center, 316L stainless steel, 4 gland plates, Horizontal lugs, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLHS14050204
Product Length/Depth
203 mm
Product Height
406 mm
Product Width
508 mm

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 2
Class I, Division 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 22
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Type
Horizontal lugs
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
406 x 508 x 203 mm
Material
316L stainless steel
Fixing center horizontal
564 mm
Fixing center vertical
267 mm
Number of gland plates
4

导出产品规格