下载文档 () / 20
动力,因我们而不同*

XLHS16076253

Eaton Crouse-Hinds series Ex-CELL enclosure, 400A, 610 x 762 x 254 mm enclosure size, 818 mm horizontal fixing center, 456 mm vertical fixing center, 316L stainless steel, 3 gland plates, Horizontal lugs, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLHS16076253
Product Length/Depth
254 mm
Product Height
610 mm
Product Width
762 mm

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class II, Division 2
Class I, Zone 1
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 22
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Type
Horizontal lugs
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
610 x 762 x 254 mm
Material
316L stainless steel
Fixing center horizontal
818 mm
Fixing center vertical
456 mm
Number of gland plates
3

导出产品规格