下载文档 () / 20
动力,因我们而不同*

XLHS18080300

Eaton Crouse-Hinds series Ex-CELL enclosure, 400A, 800 x 800 x 300 mm enclosure size, 856 mm horizontal fixing center, 500 mm vertical fixing center, 316L stainless steel, 0 gland plates, Horizontal lugs, 690 Vac/Vdc

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLHS18080300
Product Length/Depth
300 mm
Product Height
800 mm
Product Width
800 mm

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 2
IECEx/ATEX hazardous rating
Zone 22
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Type
Horizontal lugs
Amperage Rating
400A
Voltage rating
690 Vac/Vdc
Enclosure size
800 x 800 x 300 mm
Material
316L stainless steel
Fixing center horizontal
856 mm
Fixing center vertical
500 mm
Number of gland plates
0

导出产品规格