下载文档 () / 20
动力,因我们而不同*

XLHVS1440625C0B00

Eaton Supercapacitor,XLHV,144V 62.5F 0.0125OHM,SB

常用规格

Product Name
Eaton XLHV supercapacitor module
Catalog Number
XLHVS1440625C0B00
UPC
197162030638
Product Length/Depth
603 mm
Product Height
156.6 mm
Product Width
445 mm
Product Weight
35 kg
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Special features
CANbus 2.0b and ModBus digital monitoring
Type
Rack mount
Packing
Single unit
Size
603 x 465 x 157 mm
Shape
Rectangular
DC equivalent series resistance (ESR)
12.5 mΩ
Operating temperature range
-40 °C to +65 °C
Mounting Method
Standard 19” rack mounting
Series
XLHV
Max voltage
144 V
Capacitance
62.5 F
Leakage
8 mA
Thermal resistance
0.38 °C/W
Energy
648000 J
Power
210 kW
Peak current (1 sec)
2500 A
Continuous current (15 °C rise)
56 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

导出产品规格