下载文档 () / 20
动力,因我们而不同*

XLM-69R0137B-T

Eaton Supercapacitor Module, 69V, 130F, 5mohm, active, temp, XLM

常用规格

Product Name
Eaton XLM supercapacitor module temperature output
Catalog Number
XLM-69R0137B-T
UPC
051712743556
Product Length/Depth
635 mm
Product Height
173 mm
Product Width
176 mm
Product Weight
16 kg
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Special features
Temperature sensor, OV signal
Type
Rack mount
Packing
Single unit
Size
635 x 176 x 173 mm
Terminals
Male 5/16-18, 3/8-16
Shape
Rectangular
DC equivalent series resistance (ESR)
6.7 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XLM
Max voltage
69 V
Capacitance
130 F
Leakage
7 mA
Thermal resistance
0.5 °C/W
Energy
309600 J
Power
186 kW
Peak current (1 sec)
2440 A
Continuous current (15 °C rise)
88 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

导出产品规格