Eaton Crouse-Hinds series Ex-CELL enclosure
XLVPS1212061

XLVPS1212061

Eaton Crouse-Hinds series Ex-CELL enclosure, 12" x 12" x 6", Painted mild steel, 1 gland plate, Vertical lugs
XLVPS1212061 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVPS1212061
UPC
662276749269
Product Length/Depth
12 in
Product Height
12 in
Product Width
6 in

产品规格

Type
Vertical lugs
Enclosure size
12" x 12" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 2
Class I, Zone 1
NEMA Rating
3S
4
Material
Painted mild steel
Number of gland plates
1
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.