Eaton Crouse-Hinds series Ex-CELL enclosure
XLVPS1612080

XLVPS1612080

Eaton Crouse-Hinds series Ex-CELL enclosure, 16" x 12" x 8", Painted mild steel, 0 gland plates, Vertical lugs
XLVPS1612080 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVPS1612080
UPC
662276613546
Product Length/Depth
12 in
Product Height
16 in
Product Width
8 in

产品规格

Type
Vertical lugs
Enclosure size
16" x 12" x 8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 2
NEMA Rating
3S
4
Material
Painted mild steel
Number of gland plates
0
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.