Eaton Crouse-Hinds series Ex-CELL enclosure
XLVPS1616083

XLVPS1616083

Eaton Crouse-Hinds series Ex-CELL enclosure, 16" x 16" x 8", Painted mild steel, 3 gland plates, Vertical lugs
XLVPS1616083 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVPS1616083
UPC
662276493537
Product Length/Depth
16 in
Product Height
16 in
Product Width
8 in
Product Weight
11.02 lb

产品规格

Type
Vertical lugs
Enclosure size
16" x 16" x 8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class I, Zone 1
NEMA Rating
3S
4
Material
Painted mild steel
Number of gland plates
3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.