下载文档 () / 20
动力,因我们而不同*

XLVPS2020081

Eaton Crouse-Hinds series Ex-CELL enclosure, 20" x 20" x 8", Painted mild steel, 1 gland plate, Vertical lugs

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVPS2020081
UPC
662276613553
Product Length/Depth
20 in
Product Height
20 in
Product Width
8 in

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class II, Division 2
Class I, Division 2
NEMA Rating
3S
4
Type
Vertical lugs
Enclosure size
20" x 20" x 8"
Material
Painted mild steel
Number of gland plates
1

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。