Eaton Crouse-Hinds series Ex-CELL enclosure
XLVPS2424081

XLVPS2424081

Eaton Crouse-Hinds series Ex-CELL enclosure, 24" x 24" x 8", Painted mild steel, 1 gland plate, Vertical lugs
XLVPS2424081 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVPS2424081
UPC
662276749122
Product Length/Depth
24 in
Product Height
24 in
Product Width
8 in

产品规格

Type
Vertical lugs
Enclosure size
24" x 24" x 8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 2
Class I, Zone 1
NEMA Rating
4
3S
Material
Painted mild steel
Number of gland plates
1
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.