Eaton Crouse-Hinds series Ex-CELL enclosure
XLVS10906053B

XLVS10906053B

Eaton Crouse-Hinds series Ex-CELL enclosure, 9" x 6" x 5", 316L stainless steel, 3 gland plates, Cover fixed with hinges and bolts, Vertical lugs
XLVS10906053B - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVS10906053B
Product Length/Depth
6 in
Product Height
9 in
Product Width
5 in
Product Weight
8.99 lb

产品规格

Special features
Cover fixed with hinges and bolts
Type
Vertical lugs
Ingress protection (IP) ratings
IP66
Enclosure size
9" x 6" x 5"
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class I, Zone 1
NEMA Rating
4X
Material
316L stainless steel
Number of gland plates
3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.