Eaton Crouse-Hinds series Ex-CELL enclosure
XLVS11008061

XLVS11008061

Eaton Crouse-Hinds series Ex-CELL enclosure, 10" x 8" x 6", 316L stainless steel, 1 gland plate, Vertical lugs
XLVS11008061 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVS11008061
Product Length/Depth
8 in
Product Height
10 in
Product Width
6 in

产品规格

Type
Vertical lugs
Ingress protection (IP) ratings
IP66
Enclosure size
10" x 8" x 6"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class I, Zone 1
NEMA Rating
4X
Material
316L stainless steel
Number of gland plates
1
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.