Eaton Crouse-Hinds series Ex-CELL enclosure
XLVS11210063

XLVS11210063

Eaton Crouse-Hinds series Ex-CELL enclosure, 12" x 10" x 6", 316L stainless steel, 3 gland plates, Vertical lugs
XLVS11210063 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVS11210063
Product Length/Depth
10 in
Product Height
12 in
Product Width
6 in

产品规格

Type
Vertical lugs
Ingress protection (IP) ratings
IP66
Enclosure size
12" x 10" x 6"
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 2
NEMA Rating
4X
Material
316L stainless steel
Number of gland plates
3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.