下载文档 () / 20
动力,因我们而不同*

XLVS11212083

Eaton Crouse-Hinds series Ex-CELL enclosure, 12" x 12" x 8", 316L stainless steel, 3 gland plates, Vertical lugs

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVS11212083
Product Length/Depth
12 in
Product Height
12 in
Product Width
8 in

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class II, Division 2
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Type
Vertical lugs
Enclosure size
12" x 12" x 8"
Material
316L stainless steel
Number of gland plates
3

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。