下载文档 () / 20
动力,因我们而不同*

XLVS11620061

Eaton Crouse-Hinds series Ex-CELL enclosure, 16" x 20" x 6", 316L stainless steel, 1 gland plate, Vertical lugs

常用规格

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVS11620061
UPC
662276748972
Product Length/Depth
20 in
Product Height
16 in
Product Width
6 in
Product Weight
23.35 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Type
Vertical lugs
Enclosure size
16" x 20" x 6"
Material
316L stainless steel
Number of gland plates
1

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。