知识搜索
下载文档 () / 20
动力,因我们而不同*

XPLA4-UNV34-P

Eaton Crouse-Hinds series Hazard-Gard XPLA linear LED light fixture, Cool white, Painted gray epoxy finish, 4 ft, Glass lens, 8000 lm, 139 lm/W, Copper-free aluminum, 347-480 Vac, 59W

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard XPLA linear LED light fixture
Catalog Number
XPLA4-UNV34-P
UPC
662276962699
Product Length/Depth
48.2 in
Product Height
4.56 in
Product Width
6.5 in
Product Weight
27 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Color temperature
Cool white
Lamp length
4 ft
Lumens
8000
Lumens per watt
139
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Lens material
Glass
Finish
Painted gray epoxy
Material
Copper-free aluminum
Wattage
59W
Power factor
> 0.90

导出产品规格