| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
XTCEXCOV1000
|
| UPC |
786689860813
|
| Product Length/Depth |
3.6 in
|
| Product Height |
8.26 in
|
| Product Width |
9.05 in
|
| Product Weight |
1.29 lb
|
| Certifications |
UL Listed
CSA Certified |