下载文档 () / 20
动力,因我们而不同*

XTSE018CE23TD

Eaton XT IEC contactor, 18A, 24 Vdc, 2NO–3NC, 18A, Frame CE, 45mm, 3, 3, 10, 10 hp (3PH @200/208, 230/240, 460/480, 575/600 V), Three-pole, Non-reversing, 200-600V, XT IEC series, Full voltage non-reversing safety contactor

常用规格

Product Name
Eaton XT IEC contactor
Catalog Number
XTSE018CE23TD
UPC
786689043032
Product Length/Depth
15.24 cm
Product Height
4.83 cm
Product Width
8.89 cm
Product Weight
0.63 kg
Certifications
UL Listed
CSA Certified

产品规格

Amperage Rating
18A
HP rating - max
3, 3, 10, 10 hp (3PH @200/208,230/240,460/480,575/600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing safety contactor
Frame size
45 mm
Auxiliary contacts
2 NO, 3 NC
Coil voltage
24 Vdc
Contact configuration
2 NO, 3 NC
Continuous ampere rating
18 A
Frame
FVNR
Series
XT IEC
Operation
Non-reversing
Rated operational current
200-600 V

导出产品规格