下载文档 () / 20
动力,因我们而不同*

XTSE115G22A

Eaton XT IEC contactor, 115A, 110V, 50 Hz; 120V, 60 Hz, 2NO–2NC, 115A, Frame G, 90mm, 50-60 Hz, 40, 50, 100, 125 hp(3PH@200/208, 230/240, 460/480, 575, 600 V), Three-pole, 200-600V, , Full voltage non-reversing safety contactor

常用规格

Product Name
Eaton XT IEC contactor
Catalog Number
XTSE115G22A
UPC
786689042806
Product Length/Depth
7 in
Product Height
7.5 in
Product Width
4 in
Product Weight
5.31 lb
Certifications
UL Listed
CSA Certified

产品规格

Amperage Rating
115A
HP rating - max
40, 50, 100, 125 hp (3PH @200/208,230/240,460/480,575,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing safety contactor
Frequency rating
50-60 Hz
Frame size
90 mm
Auxiliary contacts
2 NO, 2 NC
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
115 A
Frame
FVNR
Series
XT IEC
Operation
Non-reversing
Rated operational current
200-600 V

导出产品规格