| Catalog Number |
Y03112059300000
|
| Product Length/Depth |
20 in
|
| Product Height |
5.2 in
|
| Product Width |
17.4 in
|
| Product Weight |
38 lb
|
| Certifications |
cULus Listed
Class B: FCC Part 15 UL/CUL UL 60950-1 NOM |