下载文档 () / 20
动力,因我们而不同*

Y29D00T03TCUF23

EATON GENERAL PURPOSE ENCAPSULATED TRANSFORMER, EXEMPT DOE 2016, COPPER, 60HZ, 3KVA, 3PH,WALL, 208V, 48Y/28, NEMA ST-20, 115°C RISE, NEMA 3R, FR102, 180°C, 2@+2.5%, 2@-2.5%

常用规格

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
Y29D00T03TCUF23
UPC
786687092926
Product Length/Depth
13.25 in
Product Height
7.1 in
Product Width
19.6 in
Product Weight
120 lb
Certifications
UL Listed

产品规格

Special features
THREE CORE-COIL
Type
General-Purpose Encapsulated Transformer
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
3 kVA
kVA
3 kVA
Mounting
Wall
Phase
Three-phase
Primary voltage
208 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
FR102
Insulation
180°C
Tap size
2@+2.5%, 2@-2.5%

导出产品规格