下载文档 () / 20
动力,因我们而不同*

Y60G47T03

EATON GENERAL PURPOSE ENCAPSULATED TRANSFORMER, EXEMPT 2016, 3PH, 60HZ, ALUMINIUM, 3KVA, 600V, 480Y/277V, NEMA ST-20, 115°C RISE, NEMA 3R, 180°C, 2@-5%

常用规格

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
Y60G47T03
UPC
786687090458
Product Length/Depth
13.5 in
Product Height
8.26 in
Product Width
16 in
Product Weight
120 lb

产品规格

Type
Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
3 kVA
Mounting
Wall
Phase
Three-phase
Primary voltage
600 V
Secondary Voltage
480Y/277 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Insulation
180°C
Tap size
2@-5%

导出产品规格