下载文档 () / 20
动力,因我们而不同*
已退市

Z20N11E05CU

5 kVA Class 1 Division 2 Transformer, 1PH, 240X480-120/240, shielded, Copper Windings, NEMA 3R Enclosure

常用规格

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z20N11E05CU
UPC
786680233692
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Class I, Div. 2, Groups A, B, C, D
Certifications
ABS Certified
UL Listed

产品规格

Special features
Shielded
Type
Class 1 Division 2 Groups A, B, C and D, Hazardous Location Transformer
Area classification
Hazardous/Classified Locations
Coil material
Copper
Frequency rating
50/60 Hz
Kva Rating
5 kVA
kVA
5 kVA
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Insulation
180 °C
Tap size
None
Volt ampere rating
5 kVA
Weathershield
Indoor-Outdoor

导出产品规格