下载文档 () / 20
动力,因我们而不同*

Z20N11E25CU

25 kVA Class 1 Division 2 Transformer, 1PH, 240 X 480-120/240, shielded, Copper Windings, NEMA 3R Enclosure

常用规格

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z20N11E25CU
UPC
786680233074
Product Length/Depth
14.12 in
Product Height
18.06 in
Product Width
16.35 in
Product Weight
450 lb
Compliances
Class I, Div. 2, Groups A, B, C, D
Certifications
UL Listed

产品规格

Type
Class 1 Division 2 Groups A, B, C and D, Hazardous Location Transformer
Area classification
Hazardous/Classified Locations
Coil material
Copper
Frequency rating
50/60 Hz
kVA
25 kVA
Phase
Single-phase
Primary voltage
120 V, 208 V, 240 V, 277 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Design
EPZ
Enclosure
NEMA 3R
Frame
182H
Insulation
180 °C
Tap size
None
Volt ampere rating
25 kVA
Weathershield
Indoor-Outdoor
Wiring connection
90A

导出产品规格