下载文档 () / 20
动力,因我们而不同*

Z60G28T45

Eaton Hazardous location encapsulated transformer, Class 1 Division 2 Groups A, B, C, D Hazardous Location Transformer, Three-phase, PV: 600V, Taps: 2 at -5% FCBN, SV: 208Y/120V, 115°C, 45 kVA, Al windings, Frame: 244H, Indoor-Outdoor

常用规格

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z60G28T45
UPC
786680235696
Product Length/Depth
14.66 in
Product Height
26.49 in
Product Width
28.17 in
Product Weight
706 lb
Compliances
Class I, Div. 2, Groups A, B, C, D
Certifications
UL Listed

产品规格

Type
Class 1 Division 2 Groups A, B, C and D, Hazardous Location Transformer
Area classification
Hazardous/Classified Locations
Coil material
Aluminum
Frequency rating
50/60 Hz
Kva Rating
45 kVA
kVA
45 kVA
Phase
Three-phase
Primary voltage
600 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Design
EPTZ
Enclosure
NEMA 3R
Frame
244H
Insulation
180 °C
Tap size
2 at -5% FCBN
Volt ampere rating
45 kVA
Weathershield
Indoor-Outdoor
Wiring connection
66K

导出产品规格