Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
ZP42171EM3

ZP42171EM3

Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluor,1/2" (3) NPT outlets,2 plugged,Without guard,4 ft,T8 bi-pin,Copper-free Al,Pendant,2-lamp,ZP1050 pendant bracket,emergency battery back-up,high lumen,277V max,120-277 Vac,32W
ZP42171EM3 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
Catalog Number
ZP42171EM3
UPC
662276497801
Product Length/Depth
51.5 in
Product Height
8.5 in
Product Width
11.3 in
Product Weight
61.5 lb

产品规格

Mounting
Pendant
Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
Entry size
1/2"
Entry type
(3) NPT outlets, two plugged
Guard type
Without guard
Lamp length
4 ft
Lamp type
Fluorescent
Light type
T8 bi-pin
Material
Copper-free aluminum
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
ZP1050 pendant bracket included, emergency battery back-up ballast, high lumen, 277V maximum
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.