Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
ZP42573

ZP42573

Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,54W
ZP42573 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
Catalog Number
ZP42573
UPC
662276418066
Product Length/Depth
51.5 in
Product Height
8.5 in
Product Width
11.3 in
Product Weight
61.5 lb

产品规格

Mounting
Surface/ceiling
Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
Entry size
1/2"
Entry type
(3) NPT outlets, two plugged
Guard type
Without guard
Lamp length
4 ft
Lamp type
Fluorescent
Light type
T5HO mini bi-pin
Material
Copper-free aluminum
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
ZP1093MTK brackets included
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.