Eaton Crouse-Hinds series Pauluhn ZPLA linear LED light fixture
ZPLA4-UNV1-S891-EM-P

ZPLA4-UNV1-S891-EM-P

Eaton Crouse-Hinds series Pauluhn ZPLA linear LED light fixture, Cool white, 700 lm emergency mode, 4 ft, Diffused glass lens, 7000 lm, 102 lm/W, Copper-free aluminum, Emergency battery back-up, 120-277 Vac, 127-300 Vdc, 73W
ZPLA4-UNV1-S891-EM-P - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ZPLA linear LED light fixture
Catalog Number
ZPLA4-UNV1-S891-EM-P
UPC
662276959118
Product Length/Depth
48.2 in
Product Height
4.56 in
Product Width
6.5 in
Product Weight
37.8 lb

产品规格

Lumens
7000
Wattage
73 W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Color temperature
Cool white
Emergency mode lumens
700
Lamp length
4 ft
Lens material
Diffused glass
Material
Copper-free aluminum
Power factor
> 0.90
Frequency rating
50/60 Hz
Lumens per watt
102
Special features
Emergency battery back-up
Voltage rating
120-277 Vac, 127-300 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.