Download document () of 20
We make what matters work

68750SP
Battery+ Product A

Eaton Battery+ Distributed services for battery replacement, 12 V, 1 x 12 V / 5 Ah, for Protection Station, Ellipse ECO, 3S, 3S Gen2, 5S

General specifications

Product Name
Eaton Battery+ distributed services battery replacement
Catalog Number
68750SP
Model Code
Battery+ Product A
EAN
3553340800009
Product Length/Depth
90 mm
Product Height
106 mm
Product Width
70 mm
Product Weight
1.95 kg
Certifications
CE

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
5 A
Phase
Single-phase
Voltage rating
12 V
Current/amperage rating
12 VA
Battery quantity
1
Capacity
5 Ah
Battery rating
12 V / 5 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.