下载文档 () / 20
航空作动器及运动控制产品

Control actuation system manifold

Eaton’s control actuation system (CAS) manifold assembly is a cold gas, pneumatic fin actuation control subsystem that manages the movement of canard fins on laser guided weapons enabling the weapon to adjust position inflight and track to target. Our CAS manifold assembly consists of an accumulator, regulator and solenoid valve, which are integrated into the manifold, and features a high-pressure nitrogen cold gas storage system activated by pyrotechnic initiators.

The Eaton CAS manifold features a simplified assembly configuration making it a high potential energy solution in a compact package. We also offer complete on-site development and testing.

下载链接