Aerospace flexible hose assemblies

AE318/AE333 series hose

Eaton’s flexible hose assemblies operate at nominal pressure above 3,000 psi for hydraulic fluids. Our flexible, sturdy hose design is well-suited for systems with motion and vibration and allow for easier service and connect/disconnect. Hoses are constructed with smooth-bore PTFE material and stainless-steel wire braids.

WEIGHT
16 lbs
AMBIENT TEMPERATURE
-65°F to 160°F
PROOF PRESSURE
120 psig engaged, 240 psig disengaged
Specifications
Download Links
X
Download Close