知识搜索
下载文档 () / 20
盒子和覆盖

Steel Octagon Boxes, Covers, Adjustable Bar Hangers and Ceiling Pans

Crouse-Hinds series steel octagon outlet boxes, covers, adjustable bar hangers and ceiling pans can be used in the installation of ceiling or wall lighting fixtures or as a junction box.  A variety of labor saving mounting brackets are available that allow for easy positioning of the octagon box along studs or joists.  The adjustable bar hangers allow the octagon box to be located anywhere along the length of the bar.

Certifications and compliances

  • UL Listed
规格

显示差异
仅显示不同点
隐藏空白功能