Magnetics (inductors & transformers)

DRQ Inductor

Eaton's DRQ power inductors utilize ferrite material in a dual winding, shielded drum core construction. DRQ inductors can be used as either a single inductor, or in coupled inductor/transformer applications. Windings can be connected in series or in parallel, offering a broad range of inductance and current ratings. The DRQ is available in four sizes. Peak current ratings range from 0.13 A to 56 A.  RMS current ratings range from 0.128 A to 17.9 A. Inductance ratings range from 0.33 uH to 4.02 mH. DRQ power inductors can be used in several applications including desktop and servers, DVD and media players, portable and handheld devices, LCD panels, as a transformer in SEPIC, flyback, as an inductor: buck, boost, coupled inductor, DC-DC converters, VRM inductor for CPU and DDR power supplies, input and output filter chokes.

Technical data sheets

DRQ Inductor data sheet

Windings connect in series or in parallel
Single inductor or coupled for inductor/transformer applications
High power density

High-temperature high-power-density inductors for automotive LED lighting

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

Specifications
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 10uH, 7.17A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 100uH, 2.2A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 1000uH, 0.7A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 15uH, 5.69A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 150uH, 1.81A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 1uH, 23.6A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 1.5uH, 18.3A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 22uH, 4.71A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 220uH, 1.51A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 2.2uH, 15A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 33uH, 3.84A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 330uH, 1.22A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 3.3uH, 12.7A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 47uH, 3.24A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 470uH, 1.02A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 4.7uH, 9.71A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 68uH, 2.7A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 680uH, 0.85A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 6.8uH, 8.68A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 82uH, 2.39A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 820uH, 0.77A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 8.2uH, 7.86A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 0.47uH, 33A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 10uH, 11.2A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 100uH, 3.64A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 1000uH, 1.14A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 15uH, 9.66A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 150uH, 3.01A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 1uH, 40A SMT
Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 1.5uH, 31.1A SMT
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

Download Links
X
Download Close
Locate a distributor