Knowledge Search
Emergency and exit

CEAG Ex-d Explosion-protected Metallic Emergency Light Fixtures

CEAG Ex-d explosion-protected metallic emergency light fixtures from Eaton's Crouse-Hinds Division are designed for Zone 1 and 21 hazardous areas with adverse environmental conditions.  Featuring long-life LED indicators, a self-contained battery system, and an IP67 rating, these light fixtures are ideal for illuminating emergency exit routes, as well as an emergency light fitting for the identification of exits.

They are available in a variety of models to suit customer preferences, including an optional built-in V-CG-S module for connection to a central emergency lighting supply system.

Safety
Zones 1 and 21
Reliability
Self-contained battery system
Durability
Robust flameproof enclosure

Certifications and compliances

Planete 400 AD DL and Planete 400 AD DL CG+ models:

  • EC-Type Examination Certificate: LOM 03 ATEX 2036 X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d IIC T6 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • Degree of protection accd. to EN 60529: IP67
  • Zones 1, 21

AB 12108 EVG models:

  • EC-Type Examination Certificate: LOM 02 ATEX 2013 X
  • IECEx Certificate of Conformity: IECEx BKI 07.0008 X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d IIC T6/T5 Gb; Ex II 2 D Ex tb IIIC T58°C/T73°C Db
  • Marking accd. to IECEx: Ex de IIC T6/T5 Gb; Ex tb IIIC T58°C/T73°C Db
  • Degree of protection accd. to EN 60529: IP67
  • Zones 1, 21

EE 11 PL models:

  • EC-Type Examination Certificate: LOM 03 ATEX 2036 X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d IIC T6 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • Degree of protection accd. to EN 60529: IP67
  • Zones 1, 21

Design features

  • High degree of safety: IP67
  • Maintenance-free LED illuminant with long lifespan (Planete 400)
  • 8 watt fluorescent lamp for main and emergency lighting (AB 12108 EVG)
  • 11 watt compact fluorescent lamp for emergency lighting (EE 11 PL)
  • Operation and monitoring possible from CEAG emergency lighting system (AB 12108, Planete 400 AD DL CG+)

Standard materials

  • Enclosure – copper-free aluminum with powder coating finish
  • Protective cover – borosilicate glass
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".