下载文档 () / 20
Low-voltage power conversion

High-voltage DC/DC converter

The DC/DC converter is a product offering within the Eaton Power Electronics category. A DC/DC converter changes the higher voltage of the battery to lower voltage to power infotainment and safety systems. Eaton has a proven  reputation of building highly reliable DC/DC converters and can design custom solutions while leveraging standard production processes.

Clean output power
Enables powering of sensitive load including radios and controllers
Custom design
Tailored configurations leveraging common designs
System flexibility
Accepts wide input voltage range and multiple output voltages

核心功能

  • Input voltage range 225VDC to 450VDC or 450VDC to 900VDC
  • Output voltages of 12VDC, 24VDC or 48VDC
  • Liquid-cooled
  • IP67 sealed enclosure
  • ISO7637-3, ISO 11452-4, ISO 11452-8, IEC 1000-4-2 and CISPR25
  • Clean output power able to power sensitive load including radios
    and controllers 
  • Module design enables custom configurations to leverage
    common designs

规格
Parameter Min. Typ. Max. Unit Notes & Conditions
Input Characteristics
Operating input voltage range 225 [232-443] 455 Vdc  
UVP switch off <225 232 >239 Vdc  
OVP switch off >430 443 <455 Vdc  
Input reverse polarity protection   Yes     By poka yoke on connector
Active & passive discharge  

5

120

 

s

s

Active discharge HV < 60V

Passive discharge HV < 60V

Inrush current limitation   No     No inrush current limitation on hv bus
Output Characteristics
Operating voltage 6 14 16 Vdc Current limited above 14V (power limitation to 3.1kW)
Nominal output voltage 12 14 16 Vdc At ambient temperature +25°C and +65°C Liquid cooling temperature
Nominal power   3.1   kW At ambient temperature +25°C and +65°C liquid cooling temperature
Max operating current 211 222 233 A Up to 14V output voltage
Short circuit current protection   Yes      
Adjustment of output voltage   CAN     12 V to 16 V
Adjustment output current   CAN      
Output current protection   No     LV battery fuse on vehicle side is needed
Reverse polarity   Yes     On LV battery connection through reverse polarity parallel diode
Overvoltage protection (SW1)   >16.6   Vdc Switch off the converter, detection within 1s (software protection - response time reduces at higher voltages) restarts if voltage drops below 15 V
Start-up time   1.2   s This time is the time necessary to the product to deliver the full functionality
Other Characteristics
Efficiency 92 92.7 ≥94 % At 345 Vdc, +25°C ambient temperature and +40°C liquid cooled
Over temperature (base plate)     90 °C Switch off and re-start automatically
Crash signal         Active discharge activated by crash signal received on can bus
CAN communication         CAN 2.0B, speed 500kbits/s Diagnostic according UDS and J1939
Insulation Characteristics
Insulation voltage (dielectric strength)     2500 Vac HV input / (LV output + can + ground)
Reliability Characteristics
Calculated MTBF (UTEC 80810) 200     10 Hrs 12h/day, 260d/y ambient components +65°C and +45°C liquid cooled temperature
Cooling Characteristics
Coolant flow rate 7 7 10 l.min-1  
Coolant continuous pressure     2.5 bars  
Coolant peak pressure     3 bars  
下载链接
X
Download Close