知识搜索
下载文档 () / 20
Hydraulic and lubrication filters

BR210 Dirt Gate

The BR210 is designed to filter our airborne solid particles before it enters the hydraulic reservoir and contaminates the hydraulic system. As the oil level drops in the oil reservoir, airborne solid particles get drawn in. These solid particles are typically very abrasive and can have a "sand blasting" effect to the hydraulic systems internal components. Depending on the selected filtering level of the hydraulic oil filters, they may not be able to effectively capture and remove all the particles after they have been drawn in through the reservoir. The most effective and cost efficient way to protect the system from the airborne solid particles is to block them from entering in the first place by installing the BR210 breather.

Filter Type
Breather
max. volume flow
25 cfm (708 lpm)
max. hygroscapacity
0.19-1.26 lb (86.5-576 g)

核心功能

  • Filters out particles
  • Durable plastic housing: Protects the media from external splashing
  • High efficiency (99% at 2 microns)
  • Very low pressure drop
  • Effective up to 121°C (250°F) 
  • Rated up to 708 l/min (25 SCFM)
  • Visual mechanical indicator: The indicator actuates when particles have blocked the media, before the pump cavitates
  • Easy installation: Lightweight design can be hand tightened onto adapter.

Applications

  • Hydraulic power units
  • Metal forming
  • Marine
  • Material handling
  • Gearboxes

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close