Eaton's ECOLINE single bag filter housing is a highly cost-effective solution for price-sensitive applications. It features a handy V-clamp closure and threaded couplings. Units come standard with filter bag size 01 and 02 stainless steel restrainer baskets.
For smaller flow rates also available in the MINILINE version in sizes 03 and 04.
Key ECOLINE Applications:
High-quality, economical filter housings for cost sensitive applications up to 100 psi. For cost sensitive applications, you can now take advantage of an ECOLINE stainless steel vessel from Eaton at a price that compares to carbon steel. Even if your application may not now require stainless steel, you can still take advantage of the superior corrosion resistance and consistent performance you’ll get over the years. Should your process parameters change in the future, you’ll avoid the cost and hassle of an expensive upgrade from carbon steel. The ECOLINE bag filter housings save operating costs, too, with its simple, easy to operate V-clamp closure that makes bag changeouts quick and easy.
Available Options
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
EBF-0101 | 1 | 1 |
88 (20) | 100 (6) | 250 (120) | 4.1 (15.5) | 25 (7.5) | 2” thread |
EBF-0102 | 1 | 2 |
176 (40) | 100 (6) | 250 (120) | 7.1 (27.0) | 38 (11.0) | 2” thread |
EBF-0103 | 1 | 3 |
26 (6) | 150 (9) | 250 (120) | 0.8 (3.0) | 9 (3.5) | 1 1/2” thread |
EBF-0104 | 1 | 4 |
53 (12) | 150 (9) | 250 (120) | 1.2 (4.5) | 11 (4.5) | 1 1/2” thread |