Knowledge Search
Hydraulic & Lubrication filters

HPZ

Series HPZ high pressure filters are placed in the pressure feed channel in front of the hydro valve that is to be protected.

Pressure filters for sandwich stacking with master gauge for holes according to DIN 24340-A6 are designed for vertical interlink mounting.  The filters are available in right-hand and left-hand execution - with or without clogging indicator - thus, the filters can be installed according to the corresponding mounting and service applications.

Filter Type
Manifold mounted
max. operating pressure
5,075 psi (350 bar)
operating temperature
14-176 °F (-10-80 °C)

Core features

  • Rright-hand and left-hand execution
  • Vertical interlink mounting
  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life
Specifications

Specifications

operating temperature: +14°F to + 176°F
operating medium mineral oil, other media on request
max. operating pressure: 5,075 psi
test pressure: 7,257 psi
connection system: DIN 24340 - A6 (master gauge for holes)
housing material: EN-GJS-400-18-LT; C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical (preferably), horizontal
volume tank: 0.01 gal; 0.02 gal