知识搜索
下载文档 () / 20
Hydraulic and lubrication filters

TEFB

Eaton´s return line filter of the series TEFB have a working pressure up to 145 psi (10 bar) and features an integrated breather design that reduces total system components. Due to its simple, practical design, the return-line filter is easy to service. When changing the filter element a detachable connection between the filter head and the filter bowl prevents a flow back of dirty oil into the tank.

Filter Type
Tank mounted
max. operating pressure
145 psi (10 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life
规格

Specifications

operating temperature: 14°F to +212°F
operating medium mineral oil, other media on request
max. operating pressure: 145 PSI
opening pressure by-pass valve: 29 PSI
process connection: thread connection
housing material standard: Al-cast, glass fiber reinforced polyamide (screw plug, filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: .05 Gal.
下载链接
X
Download Close