Eaton's TOPLINE single bag filter stainless steel housing is at the top of its class – from its high-performance design to its investment-cast components. The top inlet design requires less headroom and directs liquid flow through the cover which improves sealing, reduces product loss and makes filter bag change-outs cleaner.
Key TOPLINE Applications:
TOPLINE........Heavy Duty Bag Filter Housings
Applications that require the installation of gauges, vents or pressurized air connections are easily accommodated by two 1/4" NPT threaded cover taps. TOPLINE’s Type 316 stainless steel construction means superior corrosion resistance and consistent performance, year after year. A smooth, bead blasted finish, coupled with TOPLINE’s minimum weld design, makes it easy to completely clean the interior of the vessel. All TOPLINE vessels have an ASME Code Stamp and come with Eaton’s exclusive Five Year Warranty. TOPLINE…for applications too demanding for ordinary bag filters.
Available Options
您的搜索 "" 不能匹配到任何文档或产品。
| Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
| TBF-0101 | 1 | 1 |
88 (20) | 150 (10) | 400 (160) | 3.5 (13.0) | 80 (36) | 2” |
| TBF-0102 | 1 | 2 |
176 (40) | 150 (10) | 400 (160) | 7.25 (27.5) | 93 (42) | 2” |
| TTBF-0101* | 1 | 1 |
88 (20) | 300 (16) | 400 (160) | 3.5 (13.0) | 80 (36) | 2” |
| TTBF-0102* | 1 | 2 |
176 (40) | 300 (16) | 400 (160) | 7.25 (27.5) | 93 (42) | 2” |