Depth filter sheets of the BECO CARBON range have a high adsorptive capacity due to the use of immobilized activated carbon and are used for decolorization as well as for the removal of undesired by-products or for taste and odor correction.
The BECO CARBON activated carbon depth filter sheets offer a wide range of applications in the filtration of liquids in fine chemicals, pharmaceutical, cosmetics, food and beverage industries as well as in biotechnology.
Industries:
Applications:
您的搜索 "" 不能匹配到任何文档或产品。
| BECO CARBON Type |
Article number |
Thickness in (mm) |
Ash content % |
Bursting strength wet psi (kPa*) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Endotoxin content** EU/ml |
Activated Carbon Content g/m² |
|
| ACF 07.10 | 19607 | 0.15 (3.8) | 15 | > 11.6 (80) | 34.7 (1415) | - | 420 | |
| ACF 07.10S*** | 19707 | 0.16 (4.0) | 15 | > 11.6 (80) | 29.8 (1215) | - | 420 | |
| ACF 02 | 19602 | 0.21 (5.3) | 2.5 | > 11.6 (80) | 6.75 (275) | <0.125 | 1000 | |
| ACF 03 | 19603 | 0.20 (5.1) | 5 | > 11.6 (80) | 7.4 (300) | <0.125 | 1000 | |
| ACF 04 | 19604 | 0.20 (5.0) | 5 | > 11.6 (80) | 7.4 (300) | <0.125 | 1000 | |
* 100 kPa = 1 bar ** Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection) *** With protective paper on the outlet side for format 140 (15.7 x 15.7 in/400 x 400 mm) |
||||||||