知识搜索
下载文档 () / 20
FMC

Connectors and Couplings - FMC

Crouse-Hinds series FMC connectors and couplings are used to connect flexible metallic conduit to a box or enclosure.  Our FMC fittings are available in a variety of styles, including set screw, duplex, squeeze, clamp and saddle grip.  They are available in steel, malleable iron and zinc die cast. 

Certifications and compliances

NEC/CEC

  • UL and CSA Listed for select models – download catalog pages in resource section for full details

Design features

  • ACB connectors have dual gripping saddle design that safely secures cable or conduit in place and prevents loosening from vibration
  • Angled teeth on locknut bite into enclosure, preventing loosening from vibration

Standard materials

  • Body – steel, malleable iron or zinc die cast
  • Saddle (ACB series) – steel, zinc electroplated
  • Screw – steel, zinc electroplated
  • Locknut – steel
规格

显示差异
仅显示不同点
隐藏空白功能